??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1586.210 Support for Clamping Bar with spring-loaded catch
HELP_VARIABLE
Company
Halder
Description
EH 1586. - Supports for Clamping Bar
Bill of material
1586.210 Support for Clamping Bar with spring-loaded catch
BESTNR
Ref. No.
1586.210
L
44 mm
B
20 mm
H
8 mm
G
Weight
30 g
Embedded user actions